Soft-Sea SAE Face Seal Fittings, , Union Tee, 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 1 1/4 in

Connection 3 - Type

N/A SAE Male O-ring Face Seal

Connection 3 - Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1 1/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal

Dimensions

D

N/A 1.024 in

T

N/A 1 11/16-12

L

N/A 1.76 in

W Wrench Flat

N/A 1 5/8 in