Soft-Sea SAE Face Seal Fittings, , Swivel Nut Run Tee, 1 1/4 Male Face-Seal x 1 1/4 Female Face-Seal x 1 1/4 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A SAE Female O-ring Face Seal

Connection 2 - Size

N/A 1 1/4 in

Connection 3 - Type

N/A SAE Male O-ring Face Seal

Connection 3 - Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1-1/4 in

End Connections

N/A Male Face-Seal x Female Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel

Dimensions

D

N/A 1.024 in

T

N/A 1 11/16-12

D1

N/A 1.024 in

L

N/A 1.76 in

L1

N/A 2.29 in

L2

N/A 2.29 in

T1

N/A 1 11/16-12

W Hex

N/A 1 7/8 in

W1 Wrench Flat

N/A 1 5/8 in