Soft-Sea SAE Face Seal Fittings, , Swivel Nut Run Tee, 1 Male Face-Seal x 1 Female Face-Seal x 1 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE Female O-ring Face Seal

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A SAE Male O-ring Face Seal

Connection 3 - Size

N/A 1 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x Female Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by SAE Female O-ring Face Seal Swivel

Dimensions

D

N/A 0.812 in

T

N/A 1 7/16-12

D1

N/A 0.781 in

L

N/A 1.64 in

L1

N/A 2.10 in

L2

N/A 2.10 in

T1

N/A 1 7/16-12

W Hex

N/A 1 5/8 in

W1 Wrench Flat

N/A 1 7/16 in