Soft-Seal SAE 1/4 in Male Face-Seal x 9/16 - 18 Female Face-Seal Swivel, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A SAE Female O-ring Face Seal

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Female Face-Seal

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel

Dimensions

D

N/A 0.172 in

T

N/A 9/16-18

D1

N/A 0.166 in

L

N/A 0.85 in

L1

N/A 1.07 in

T1

N/A 9/16-18

W Hex

N/A 11/16 in

W1 Wrench Flat

N/A 9/16 in