Soft-Seal SAE 1-1/2 in Male Face-Seal x 2 - 12 Female Face-Seal Swivel, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 1 1/2 in

Connection 3 - Type

N/A SAE Female O-ring Face Seal

Connection 3 - Size

N/A 1 1/2 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1-1/2 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Female Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel

Dimensions

D

N/A 1.260 in

T

N/A 2-12

D1

N/A 1.260 in

L

N/A 1.92 in

L1

N/A 2.41 in

T1

N/A 2-12

W Hex

N/A 2 1/4 in

W1 Wrench Flat

N/A 1 7/8 in