Soft-Seal SAE 3/4 in Male Face-Seal x 1-3/16 - 12 Female Face-Seal Swivel, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A SAE Female O-ring Face Seal

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 3/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Female Face-Seal

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel

Dimensions

D

N/A 0.609 in

T

N/A 1 3/16-12

D1

N/A 0.547 in

L

N/A 1.47 in

L1

N/A 1.82 in

T1

N/A 1 3/16-12

W Hex

N/A 1-3/8 in

W1 Wrench Flat

N/A 1 3/16 in