Soft-Seal SAE 5/8 in Male Face-Seal x 1 - 14 Female Face-Seal Swivel, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 5/8 in

Connection 3 - Type

N/A SAE Female O-ring Face Seal

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 5/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Female Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Female O-ring Face Seal Swivel

Dimensions

D

N/A 0.484 in

T

N/A 1-14

D1

N/A 0.453 in

L

N/A 1.31 in

L1

N/A 1.65 in

T1

N/A 1-14

W Hex

N/A 1 1/8 in

W1 Wrench Flat

N/A 1 1/16 in