Soft-Seal SAE Soft-Sea SAE 3/8 in Male Face-Seal x Male SAE 9/16-18, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A SAE Male O-ring Face Seal

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male SAE x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.264 in

T

N/A 11/16-16

L

N/A 0.98 in

L1

N/A 1.45 in

LL

N/A 0.98 in

T1

N/A 9/16-18

W Hex

N/A 3/4 in

W1 Wrench Flat

N/A 3/4 in