SAE 37° Flared Flared Fittings, , Swivel Nut Branch Tee, 2 Male SAE 37° Flared x 2 Male SAE 37° Flared x 2 1/2-12 Female SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 2 in

Connection 3 - Type

N/A Female SAE 37° Swivel

Connection 3 - Size

N/A 2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 2 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x Female SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel

Dimensions

D

N/A 1.78 in

L

N/A 3.06 in

L1

N/A 1.32 in

L2

N/A 3.38 in

L3

N/A 2.44 in

T Thread

N/A 2 1/2-12

T1

N/A 2 1/2-12

W Wrench Flat

N/A 2 1/2 in

W1 Hex

N/A 2 7/8 in