SAE 37° Flared Flared Fittings, , Straight Thread Run Tee, 3/16 Male SAE 37° Flared x 3/8-24 Male SAE x 3/16 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/16 in

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 3/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 3/16 in

End Connections

N/A Male SAE 37° Flared x Male SAE x Male SAE 37° Flared

Production Category

N/A 3

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 0.13 in

D1

N/A 0.13 in

L

N/A 0.94 in

L1

N/A 0.83 in

L2

N/A 0.46 in

LL

N/A 0.61 in

T Thread

N/A 3/8-24

T1

N/A 3/8-24

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 1/2 in