SAE 37° Flared Flared Fittings, , Straight Thread Run Tee, 7/8 Male SAE 37° Flared x 1-3/16-12 Male SAE x 7/8 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 7/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 7/8 in

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 7/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 7/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 0.72 in

D1

N/A 0.72 in

L

N/A 2.00 in

L1

N/A 1.73 in

L2

N/A 0.88 in

LL

N/A 1.35 in

T Thread

N/A 1 3/16-12

T1

N/A 1 3/16-12

W Wrench Flat

N/A 1 5/16 in

W1 Hex

N/A 1 3/8 in