SAE 37° Flared Flared Fittings, , Straight Thread Branch Tee, 1/4 Male SAE 37° Flared x 1/4 Male SAE 37° Flared x 7/16-20 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A Male SAE Straight Thread

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1/4 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 0.17 in

D1

N/A 0.17 in

L

N/A 0.89 in

L1

N/A 1.03 in

L2

N/A 0.54 in

LL

N/A 0.64 in

T Thread

N/A 7/16-20

T1

N/A 7/16-20

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 9/16 in