SAE 37° Flared Flared Fittings, , Male Run Tee, 1/8 Male SAE 37° Flared x 1/8-27 MNPT x 1/8 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 1/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1/8 in

End Connections

N/A Male SAE 37° Flared x MNPT x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 0.06 in

T

N/A 5/16-24

D1

N/A 0.19 in

L

N/A 0.77 in

L1

N/A 0.72 in

L2

N/A 0.43 in

LL

N/A 0.48 in

PT

N/A 1/8-27

W Wrench Flat

N/A 7/16 in