SAE 37° Flared Flared Fittings, , Male Run Tee Assembly, 1 1/2 Male SAE 37° Flared x 1 1/2-11 1/2 MNPT x 1 1/2 Male SAE 37° Flared, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/2-11 1/2

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 1 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1 1/2 in

End Connections

N/A Male SAE 37° Flared x MNPT x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

D1

N/A 1.50 in

L

N/A 2.33 in

L1

N/A 2.64 in

L2

N/A 1.07 in

LL

N/A 2.05 in

PT

N/A 1 1/2-11 1/2

W Wrench Flat

N/A 1 7/8 in