SAE 37° Flared Flared Fittings, , Male Branch Tee, 3/8 Male SAE 37° Flared x 3/8 Male SAE 37° Flared x 1/4-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x MNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 0.30 in

T

N/A 9/16-18

D1

N/A 0.28 in

L

N/A 1.06 in

L1

N/A 0.54 in

L2

N/A 1.09 in

LL

N/A 0.75 in

PT

N/A 1/4-18

W Wrench Flat

N/A 9/16 in