SAE 37° Flared Flared Fittings, , Female Run Tee Assembly, 1/4 Male SAE 37° Flared x 1/8-27 FNPT x 1/4 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1/4 in

End Connections

N/A Male SAE 37° Flared x FNPT x Male SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.17 in

T

N/A 7/16-20

L

N/A 1.08 in

L1

N/A 0.66 in

L2

N/A 0.54 in

PT

N/A 1/8-27

W Wrench Flat

N/A 9/16 in