SAE 37° Flared Flared Fittings, , Female Run Tee Assembly, 5/8 Male SAE 37° Flared x 1/2-14 FNPT x 5/8 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 5/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 5/8 in

End Connections

N/A Male SAE 37° Flared x FNPT x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.48 in

T

N/A 7/8-14

L

N/A 1.64 in

L1

N/A 1.23 in

L2

N/A 0.74 in

PT

N/A 1/2-14

W Wrench Flat

N/A 1 1/16 in