SAE 37° Flared Flared Fittings, , Bulkhead Run Tee, 3/16 Male SAE 37° Flared x 3/16 Male SAE 37° Flared x 3/16 Male SAE 37° Flared, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/16 in

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 3/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 3/16 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.13 in

T

N/A 3/8-24

L

N/A 1.50 in

L1

N/A 0.94 in

L2

N/A 0.46 in

L3

N/A 0.92 in

S

N/A 0.094 in

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 5/8 in

Z

N/A 0.38 in