SAE 37° Flared Flared Fittings, , Bulkhead Branch Tee, 3/8 Male SAE 37° Flared x 3/8 Male SAE 37° Flared x 3/8 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 1

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.30 in

T

N/A 9/16-18

L

N/A 1.81 in

L1

N/A 1.06 in

L2

N/A 0.54 in

L3

N/A 1.09 in

S

N/A 0.094 in

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 13/16 in

Z

N/A 0.56 in