Soft-Seal Nav-Sea Face Seal Fittings, , Male Straight Thread Run Tee, 3/8 Male Face-Seal x 9/16-18 Male SAE x 3/8 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male SAE x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 0.313 in

T

N/A 9/16-18

L

N/A 1.06 in

L1

N/A 1.25 in

L2

N/A 1.18 in

L3

N/A 0.77 in

T1

N/A 11/16-16

W

N/A 3/4 in

W1 Hex

N/A 13/16 in