Soft-Seal Nav-Sea Face Seal Fittings, , Male Straight Thread Run Tee, 1/4 Male Face-Seal x 7/16-20 Male SAE x 1/4 Male Face-Seal, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Connection 3 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 3 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x Male SAE x Male Face-Seal

CPV P/N

N/A H816T-4-4-4-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 0.188 in

T

N/A 7/16-20

L

N/A 0.81 in

L1

N/A 1.12 in

L2

N/A 0.81 in

L3

N/A 0.70 in

T1

N/A 9/16-18

W

N/A 9/16 in

W1 Hex

N/A 5/8 in