Soft-Seal Nav-Sea Face Seal Fittings, , Male Straight Thread Branch Tee, 1/2 Male Face-Seal x 1/2 Male Face-Seal x 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Male SAE Straight Thread

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 3/8 in

W

N/A 3/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male SAE

Production Category

N/A 3

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 0.438 in

T

N/A 3/4-16

L

N/A 2.36 in

L1

N/A 1.44 in

L2

N/A 1.25 in

T1

N/A 11/16-16

W

N/A 3/4 in

W1 Hex

N/A 13/16 in