Soft-Seal Nav-Sea Face Seal Fittings, , Male Straight Thread Branch Tee, 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal x 1 7/8-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 1 1/2 in

Connection 3 - Type

N/A Male SAE Straight Thread

Connection 3 - Size

N/A 1 1/2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 1 1/2 in

W

N/A 1 7/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 1.250 in

T

N/A 1 7/8-12

L

N/A 4.75 in

L1

N/A 0.69 in

L2

N/A 2.38 in

T1

N/A 2 1/8-12

W

N/A 1 7/8 in

W1 Hex

N/A 2 3/8 in