Soft-Seal Nav-Sea Face Seal Fittings, , Male Straight Thread Branch Tee, 3/4 Male Face-Seal x 3/4 Male Face-Seal x 1 1/16-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Male SAE Straight Thread

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 3/4 in

W

N/A 1 3/16 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 0.656 in

T

N/A 1 1/16-12

L

N/A 3.12 in

L1

N/A 0.63 in

L2

N/A 1.94 in

T1

N/A 1 1/4-12

W

N/A 1 3/16 in

W1 Hex

N/A 1 3/8 in