Soft-Seal Nav-Sea Face Seal Fittings, , Female Pipe Run Tee, 1 Male Face-Seal x 3/4-14 FNPT x 1 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Connection 3 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 3 - Size

N/A 1 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x FNPT x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female National Pipe Thread

Dimensions

D

N/A 0.875 in

T

N/A 1 1/2-12

L

N/A 1.94 in

L1

N/A 1.94 in

L2

N/A 1.94 in

PT

N/A 3/4-14