Soft-Seal Nav-Sea Face Seal Fittings, , Female Pipe Branch Tee, 5/8 Male Face-Seal x 5/8 Male Face-Seal x 1/2-14 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 5/8 in

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Tee

Tube OD

N/A 5/8 in

End Connections

N/A Male Face-Seal x Male Face-Seal x FNPT

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female National Pipe Thread

Dimensions

D

N/A 0.547 in

T

N/A 1-14

L

N/A 1.44 in

L1

N/A 1.44 in

L2

N/A 1.44 in

PT

N/A 1/2-14