Soft-Seal Nav-Sea Male Tube Tail Piece, 1/2 Female Face-Seal x 1/2 Male Tube, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Female Face-Seal x Male Tube

Production Category

N/A 1

End Connection Type

N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve

Dimensions

L

N/A 1 in

L1

N/A 11/16 in