Soft-Seal Nav-Sea Male Tube Tail Piece, 3/8 Female Face-Seal x 3/8 Male Tube, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Female Face-Seal x Male Tube

Production Category

N/A 4

End Connection Type

N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve

Dimensions

L

N/A 7/8 in

L1

N/A 9/16 in