Soft-Seal Nav-Sea Male Tube Tail Piece, 5/8 Female Face-Seal x 5/8 Male Tube, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Female O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A Female Face-Seal x Male Tube

Production Category

N/A 3

End Connection Type

N/A Nav-Sea O-ring Face Seal Flange by Tube Stub Tail Piece Sleeve

Dimensions

L

N/A 1 3/16 in

L1

N/A 13/16 in