Soft-Seal Nav-Sea Blank Tail Piece, 1 1/2 Blank Tail Piece x , 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Blank Tail Piece

Connection 1 - Size

N/A 1 1/2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A Blank Tail Piece

Production Category

N/A 4

End Connection Type

N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank

Dimensions

L

N/A 15/16 in