Soft-Seal Nav-Sea Blank Tail Piece, 3/4 Blank Tail Piece x , Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Blank Tail Piece

Connection 1 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Blank Tail Piece

Production Category

N/A 4

End Connection Type

N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank

Dimensions

L

N/A 11/16 in