Soft-Seal Nav-Sea Blank Tail Piece, 3/4 Blank Tail Piece x , 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Blank Tail Piece

Connection 1 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Blank Tail Piece

CPV P/N

N/A H804R-12-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea O-ring Face Seal Fitting by Tubing Blank

Dimensions

L

N/A 11/16 in