Soft-Seal Nav-Sea Blank Body, 2 Blank Body x , 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A Blank Body

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Machineable Blank

Connection 2 - Type

N/A Blank Body

Dimensions

L

N/A 1 15/16 in

W

N/A 3 in