SAE 37° Flared Swivel Nut Straight Thread Connector, 3/16 SAE 37° Flared Swivel x 3/8-24 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/16 in

End Connections

N/A SAE 37° Flared Swivel x Male SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.13 in

L

N/A 1.25 in

L1

N/A 0.30 in

LL

N/A 0.62 in

T1

N/A 3/8-24

T2

N/A 3/8-24

W Hex

N/A 1/2 in

W1 Hex

N/A 1/2 in