SAE 37° Flared Swivel Nut Socket Connector, 3/8 SAE 37° Flared Swivel x 3/8 Tube Socket Weld, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A SAE 37° Flared Swivel x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Tube Socket

Dimensions

D

N/A 0.30 in

T

N/A 9/16-18

B

N/A 0.34 in

L

N/A 1.53 in

LL

N/A 0.75 in

W Hex

N/A 11/16 in

X

N/A 0.63 in