SAE 37° Flared Swivel Nut Socket Connector, 1 1/2 SAE 37° Flared Swivel x 1-1/2 Tube Socket Weld
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A SAE 37° Flared Swivel x Tube Socket Weld

Production Category

N/A 3

End Connection Type

N/A Female SAE 37° Flare Swivel by Tube Socket

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

B

N/A 0.68 in

L

N/A 2.80 in

LL

N/A 1.36 in

W Hex

N/A 2 1/4 in

X

N/A 1.94 in