SAE 37° Flared Swivel Nut Male Connector, 1/2 SAE 37° Flared Swivel x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A SAE 37° Flared Swivel x MNPT

Production Category

N/A 1

End Connection Type

N/A Female SAE 37° Flare Swivel by Male National Pipe Thread

Dimensions

D

N/A 0.39 in

D1

N/A 0.39 in

L

N/A 1.78 in

LL

N/A 1.01 in

PT

N/A 3/8-18

T1

N/A 3/4-16

W Hex

N/A 13/16 in

W1 Hex

N/A 7/8 in