SAE 37° Flared Flared Fittings, , Swivel Nut Cross, 3/16 SAE 37° Flared Swivel x 3/16 SAE 37° Flared Swivel x 3/16 SAE 37° Flared Swivel x 3/16 SAE 37° Flared Swivel, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 3/16 in

Connection 3 - Type

N/A Female SAE 37° Swivel

Connection 3 - Size

N/A 3/16 in

Connection 4 - Type

N/A Female SAE 37° Swivel

Connection 4 - Size

N/A 3/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Cross

Tube OD

N/A 3/16 in

End Connections

N/A SAE 37° Flared Swivel x SAE 37° Flared Swivel x SAE 37° Flared Swivel x SAE 37° Flared Swivel

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel

Dimensions

D

N/A 0.13 in

T

N/A 3/8-24

L

N/A 1.00 in

L1

N/A 0.67 in

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 1/2 in