SAE 37° Flared Swivel Nut Connector, 5/16 Male SAE 37° Flared x 5/16 SAE 37° Flared Swivel, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 5/16 in

End Connections

N/A Male SAE 37° Flared x SAE 37° Flared Swivel

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel

Dimensions

D

N/A 0.23 in

L

N/A 1.52 in

L1

N/A 0.55 in

LL

N/A 1.15 in

T Thread

N/A 1/2-20

T1

N/A 1/2-20

W Hex

N/A 9/16 in

W1 Hex

N/A 5/8 in