SAE 37° Flared Flared Fittings, , Swivel Nut Branch Tee, 3/8 Male SAE 37° Flared x 3/8 Male SAE 37° Flared x 9/16-18 Female SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/8 in

Connection 3 - Type

N/A Female SAE 37° Swivel

Connection 3 - Size

N/A 3/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x Female SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel

Dimensions

D

N/A 0.30 in

L

N/A 1.06 in

L1

N/A 0.54 in

L2

N/A 1.25 in

L3

N/A 0.88 in

T Thread

N/A 9/16-18

T1

N/A 9/16-18

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 11/16 in