Soft-Seal Nav-Sea Face Seal Fittings, , Union Cross, 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal x 1 1/4 Male Face-Seal, Alloy 400
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 1 1/4 in

Connection 3 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 3 - Size

N/A 1 1/4 in

Connection 4 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 4 - Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Cross

Tube OD

N/A 1 1/4 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male Face-Seal x Male Face-Seal

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 1.024 in

L

N/A 2.19 in

L1

N/A 2.19 in

T Thread

N/A 1 3/4-12

W

N/A 1 5/8 in