SAE Flareless Union, 1 SAE Flareless x 1 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

I

N/A 0.42 in

L

N/A 3.13 in

L1

N/A 1.81 in

L2

N/A 1.35 in

L3

N/A 0.69 in

W Hex

N/A 1 3/8 in