SAE Flareless Union, 7/8 SAE Flareless x 7/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 7/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 7/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 7/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

I

N/A 0.35 in

L

N/A 2.87 in

L1

N/A 1.81 in

L2

N/A 1.22 in

L3

N/A 0.69 in

W Hex

N/A 1 1/4 in