SAE Flareless Union, 5/8 SAE Flareless x 5/8 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End

Dimensions

I

N/A 0.35 in

L

N/A 2.67 in

L1

N/A 1.61 in

L2

N/A 1.16 in

L3

N/A 0.63 in

W Hex

N/A 15/16 in