SAE Flareless Reducing Union, 1/2 SAE Flareless x 3/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/2 x 3/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D1

N/A 0.28 in

I

N/A 0.31 in

I1

N/A 0.25 in

L

N/A 2.30 in

L1

N/A 1.33 in

L2

N/A 1.06 in

L3

N/A 0.56 in

L4

N/A 0.94 in

L5

N/A 0.47 in

T1

N/A 9/16-18

W Hex

N/A 13/16 in