SAE Flareless Reducing Union, 3/8 SAE Flareless x 1/4 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 3/8 x 1/4 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D1

N/A 0.20 in

I

N/A 0.25 in

I1

N/A 0.23 in

L

N/A 2.11 in

L1

N/A 1.22 in

L2

N/A 0.94 in

L3

N/A 0.47 in

L4

N/A 0.87 in

L5

N/A 0.45 in

T1

N/A 7/16-20

W Hex

N/A 5/8 in