SAE Flareless Reducing Union, 1 1/2 SAE Flareless x 1 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1 1/2 x 1 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D1

N/A 0.88 in

I

N/A 0.49 in

I1

N/A 0.42 in

L

N/A 3.34 in

L1

N/A 1.96 in

L2

N/A 1.41 in

L3

N/A 0.69 in

L4

N/A 1.35 in

L5

N/A 0.69 in

T1

N/A 1 5/16-12

W Hex

N/A 2 in