SAE Flareless Reducing Union, 5/8 SAE Flareless x 5/8 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 5/8 x 1/2 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D1

N/A 0.42 in

I

N/A 0.35 in

I1

N/A 0.31 in

L

N/A 2.57 in

L1

N/A 1.54 in

L2

N/A 1.16 in

L3

N/A 0.63 in

L4

N/A 1.06 in

L5

N/A 0.56 in

T1

N/A 3/4-16

W Hex

N/A 15/16 in