SAE Flareless Reducing Large Hex Union, 1/4 SAE Flareless x 1/8 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

D_NUM

N/A 0.20

Tube OD

N/A 1/4 x 1/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D

N/A 0.20

I

N/A 0.23 in

L

N/A 1.84 in

L1

N/A 1.10 in

L2

N/A 0.87 in

T

N/A 7/16-20

T1

N/A 5/16-24

W Hex

N/A 11/16 in