SAE Flareless Reducing Large Hex Union, 1 SAE Flareless x 3/4 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

D_NUM

N/A 0.88

Tube OD

N/A 1 x 3/4 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D

N/A 0.88

I

N/A 0.42 in

L

N/A 3.03 in

L1

N/A 1.81 in

L2

N/A 1.35 in

T

N/A 1 5/16-12

T1

N/A 1 1/16-12

W Hex

N/A 1 5/8 in